Metric Size, Phenolic Plastic
Knurled Screws
With Steel or Stainless Steel Threaded Stud

EN 529 / EN 529.5

Elesa Model B.193 p /
B.193 p-SST



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob body: Black phenolic plastic (Duroplast PF), shiny finish
Threaded stud:
EN 529-- Steel, zinc plated, blue passivated finish
EN 529.5-- Stainless steel, European Standard No. 1.4305 (American Standard Series 303)


Elesa® original design phenolic plastic knurled screws.
The surface quality of EN 529 and EN 529.5 knurled screws is of a sufficiently high standard to meet the highest requirements. Flash marks are not visible.
Duroplast material is highly resistant to chemicals.
Temperature resistant to 230° F (110° C).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l
length
d3 h k
EN 529
Steel Threaded Stud
EN 529.5
Stainless Steel Threaded Stud
529-15-M3-6
Download the CAD
529.5-15-M3-6
Download the CAD
15
(.59)
M3 x .5 6 11
(.43)
11
(.43)
8
(.31)
529-15-M3-10
Download the CAD
529.5-15-M3-10
Download the CAD
10
529-15-M3-16
Download the CAD
529.5-15-M3-16
Download the CAD
16
529-15-M4-6
Download the CAD
529.5-15-M4-6
Download the CAD
M4 x .7 6
529-15-M4-10
Download the CAD
529.5-15-M4-10
Download the CAD
10
529-15-M4-16
Download the CAD
529.5-15-M4-16
Download the CAD
16
529-15-M5-10
Download the CAD
529.5-15-M5-10
Download the CAD
15
(.59)
M5 x .8 10 11
(.43)
11
(.43)
8
(.31)
529-15-M5-16
Download the CAD
529.5-15-M5-16
Download the CAD
16
529-15-M5-25
Download the CAD
529.5-15-M5-25
Download the CAD
25
529-18-M5-10
Download the CAD
529.5-18-M5-10
Download the CAD
18
(.71)
M5 x .8 10 13
(.51)
12
(.47)
9
(.35)
529-18-M5-16
Download the CAD
529.5-18-M5-16
Download the CAD
16
529-18-M5-25
Download the CAD
529.5-18-M5-25
Download the CAD
25
529-18-M5-40
Download the CAD
-- 40
529-22-M6-10
Download the CAD
529.5-22-M6-10
Download the CAD
22
(.87)
M6 x 1.0  10 15
(.59)
14
(.55)
9
(.35)
529-22-M6-16
Download the CAD
529.5-22-M6-16
Download the CAD
16
529-22-M6-20
Download the CAD
529.5-22-M6-20
Download the CAD
20
529-22-M6-25
Download the CAD
529.5-22-M6-25
Download the CAD
25
529-22-M6-30
Download the CAD
529.5-22-M6-30
Download the CAD
30
529-22-M6-40
Download the CAD
-- 40
529-25-M6-16
Download the CAD
529.5-25-M6-16
Download the CAD
25
(.98)
M6 x 1.0  16 18
(.71)
18
(.71)
12
(.47)
529-25-M6-25
Download the CAD
529.5-25-M6-25
Download the CAD
25
529-25-M8-16
Download the CAD
-- 25
(.98)
M8 x 1.25   16 18
(.71)
18
(.71)
12
(.47)
529-25-M8-25
Download the CAD
-- 25
529-30-M8-16
Download the CAD
529.5-30-M8-16
Download the CAD
30
(1.18)
M8 x 1.25  16 24
(.94)
18
(.71)
12
(.47)
529-30-M8-25
Download the CAD
529.5-30-M8-25
Download the CAD
25
529-30-M8-40
Download the CAD
529.5-30-M8-40
Download the CAD
40
529-35-M8-25
Download the CAD
-- 35
(1.38)
M8 x 1.25  25 27
(1.06)
23
(.91)
20
(.79)
529-35-M8-40
Download the CAD
-- 40