Metric Size, Phenolic Plastic
Cleanline Knurled Nuts
With Stainless Steel Tapped Insert

EN 530.1

Elesa Model B.259-CLEAN



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob body: White phenolic plastic (Duroplast PF), shiny finish
Tapped insert: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)


Elesa® original design phenolic plastic knurled nuts.
The surface quality of EN 530.1 knurled nuts is of a sufficiently high standard to meet the highest requirements. Flash marks are not visible.
The smooth and closed surfaces comply with requirements for hygienic applications.
Duroplast material is highly resistant to chemicals.
Temperature resistant to 194° F (90° C).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h
+/- .5 mm
k t
min.
530.1-22-M6-CL
Download the CAD
22
(.87)
M6 x 1.0  13
(.51)
25
(.98)
13
(.51)
12
(.47)
530.1-25-M8-CL
Download the CAD
25
(.98)
M8 x 1.25  16
(.63)
28
(1.10)
14
(.55)
13
(.51)
530.1-32-M10-CL
Download the CAD
32
(1.26)
M10 x 1.5  19
(.75)
32
(1.26)
15
(.59)
17
(.67)