Metric Size, Technopolymer Plastic
Wing Screws
With Protruding Hub

EN 531.1
Elesa Model CTL.476 p


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish    
Threaded stud: Steel, zinc-plated, molded in

Elesa® original design technopolymer plastic wing screws.
Resistant to solvents, oils, grease and other chemical agents. For certain minimum quantities, other zinc-plated steel and AISI 303 stainless steel studs available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l
Length
d3 b h1 h2
531.1-32-M6-10
Download the CAD
32
(1.26)
M6 x 1.0 10 11
(.43)
13
(.51)
14.5
(.57)
5.5
(.22)
531.1-32-M6-16
Download the CAD
16
531.1-32-M6-20
Download the CAD
20
531.1-40-M8-16
Download the CAD
40
(1.57)
M8 x 1.25 16 14
(.55)
15.5
(.61)
17
(.67)
7.5
(.30)
531.1-40-M8-25
Download the CAD
25
531.1-48-M8-16
Download the CAD
48
(1.89)
M8 x 1.25 16 17
(.67)
19
(.75)
19
(.75)
9
(.35)
531.1-48-M8-25
Download the CAD
25
531.1-56-M10-20
Download the CAD
56
(2.20)
M10 x 1.5 20 18.5
(.73)
21
(.83)
23
(.91)
11
(.43)
531.1-56-M10-30
Download the CAD
30