Inch and Metric Size, Technopolymer Plastic
Wing Screws
With Threaded Stud

EN 531
Elesa Model CT.476 p


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish    
Threaded stud: Steel, zinc-plated, molded in

Elesa® original design technopolymer plastic swing knobs.
Resistant to solvents, oils, grease and other chemical agents. For certain minimum quantities, other zinc-plated steel and AISI 303 stainless steel studs available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Thread
l
Stud Length
b h
1T5000AD1
Download the CAD
.98
(25)
10-32  .50 .43
(11)
.51
(13)
1T75AD1
Download the CAD
.75
3T5000AD2
Download the CAD
1.26
(32)
1/4-20   .50 .51
(13)
.59
(15)
3T75AD2
Download the CAD
.75
3T1AD2
Download the CAD
1.00
5T75AD3
Download the CAD
1.57
(40)
5/16-18  .75 .61
(15.5)
.67
(17)
5T1AD3
Download the CAD
1.00
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l
Stud Length
b h
5N16AD1
Download the CAD
25
(.98)
M5 x .8  16  11
(.43)
13
(.51)
6N16AD2
Download the CAD
32
(1.26)
M6 x 1.0 16 13
(.51)
15
(.59)
8N16AD2
Download the CAD
M8 x 1.25 16
8N25AD3
Download the CAD
40
(1.57)
M8 x 1.25 25 15.5
(.61)
17
(.67)
10N30AD3
Download the CAD
M10 x 1.5 30