Metric Size, Technopolymer Plastic
Wing Nuts
With Protruding Hub

EN 532.1
Elesa Model CTL.476


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish    
Insert: Brass, molded in

Elesa® original design technopolymer plastic wing nuts.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant to 130° C (265° F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 b h1 h2 t min.
532.1-32-M6-E
Download the CAD
32
(1.26)
M6 x 1.0 11
(.43)
13
(.51)
14.5
(.57)
5.5
(.22)
10
(.39)
532.1-40-M8-E
Download the CAD
40
(1.57)
M8 x 1.25 14
(.55)
15.5
(.61)
17
(.67)
7.5
(.30)
15
(.59)
532.1-48-M8-E
Download the CAD
48
(1.89)
M8 x 1.25 17
(.67)
19
(.75)
19
(.75)
9
(.35)
20
(.79)
532.1-56-M10-E
Download the CAD
56
(2.20)
M10 x 1.5 18.5
(.73)
21
(.83)
23
(.91)
11
(.43)
13
(.51)