Inch and Metric Size, Technopolymer Plastic
Wing Knobs
With Blind Tapped or Tapped Thru Insert

EN 532
Elesa Model CT.476, CT.476 FP
wo



RoHS Compliant
 
Specification
Information
Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Insert: Brass, molded-in

Elesa® original design technopolymer plastic wing knobs.
Resistant to solvents, oils, grease and other chemical agents.  
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table- Blind Tapped

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Blind Tapped
b h t min.
1TEB3/E
Download the CAD
1.02
(26)
10-32  .43
(11)
.51
(13)
.24
(6)
3TEB4/E
Download the CAD
1.26
(32)
1/4-20  .51
(13)
.59
(15)
.31
(8)
5TEB5/E
Download the CAD
1.57
(40)
5/16-18  .61
(15.5)
.67
(17)
.39
(10)
Metric Table- Blind Tapped and Tapped Thru

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Blind Tapped
d3
Tapped Thru
d4 b h l t min.
4NEB2/E
Download the CAD
20
(.79)
M4 x .7   -- 9.5
(.37)
11
(.43)
-- 6
(.24)
5NEB3/E
Download the CAD
26
(1.02)
M5 x .8   -- 11
(.43)
13
(.51)
-- 6
(.24)
6NEB4/E
Download the CAD
32
(1.26)
M6 x 1   7.5
(.30)
13
(.51)
15
(.59)
12
(.47)
8
(.31)
8NEB4/E
Download the CAD
M8 x 1.25  
6NEB4/D
Download the CAD
  M6 x 1.0
8NEB5/E
Download the CAD
40
(1.57)
M8 x 1.25   9
(.35)
15.5
(.61)
17
(.67)
14
(.55)
8
(.31)
8NEB5/D
Download the CAD
  M8 x 1.25