Metric Size, Technopolymer Plastic
Three-Arm Knobs
With Tapped Stainless Steel Insert

EN 5330.5

Elesa Model VB.639 S


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Blind bore insert: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Call our sales staff for pricing and delivery on your modification requirements.
 

Elesa® original design technopolymer plastic three-arm knobs.
Due to the shape of GN 5330.5 tristar knobs, higher torque can be achieved. The material is able to withstand relatively high impact.
Resistant to solvents, oils, grease and other chemical agents. Metric blind tapped, tapped thru, or plain blind bores available upon request.
Special inch or metric size bores larger than listed, thread sizes, cross holes, and set screw holes available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

CAD COMING SOON

 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2 t
min.
5330.5-63-M8-E
Download the CAD
63
(2.48)
M8 x 1.25  26
(1.02)
28
(1.10)
25
(.98)
15
(.59)
5330.5-80-M10-E
Download the CAD
80
(3.15)
M10 x 1.5  32
(1.26)
35
(1.38)
30
(1.18)
17
(.67)
5330.5-100-M12-E
Download the CAD
100
(3.94)
M12 x 1.75 36
(1.42)
42
(1.65)
36
(1.42)
20
(.79)
5330.5-130-M16-E
Download the CAD
130
(5.12)
M16 x 2.0 43
(1.69)
47
(1.85)
40
(1.57)
22
(.87)