Metric Size, Technopolymer Plastic
Five Lobed Knobs, Low Type
With Square or Tapped Through Insert, with or without Cap

EN 5331

Elesa Model VCRT./VCRT.FP


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob: Glass-fiber reinforced technopolymer plastic, black matte finish
Square bushing / threaded insert: Brass
Center cap: Black technopolymer, assembled into knob

Type A: Without cap
Type B: With cap  

Call our sales staff for your special order requirements.
Elesa® original design technopolymer plastic five lobed knobs.  
Maximum heat resistance of nylon plastic: 130° C (266° F).
Resistant to solvents, oils, grease and other chemical agents. Center cap available in other colors and/or imprints for certain minimum quantities.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Version with Square Bushing

Dimensions in:

millimeters
(inches))

Part Number
d1
s H9
Square
d3
d4
-0.5 mm
h1
h2
l1
l2
Without Cap With Cap
40
(1.57)
6
(.24)
17
(.67)
13
(.51)
17
(.67)
1
(.04)
10
(.39)
14.5
(.57)
50
(1.97)
6
(.24)
19
(.75)
18
(.71)
32
(1.26)
1.2
(.05)
10
(.39)
17.5
(.69)
7
(.28)
63
(2.48)
6
(.24)
22.5
(.89)
20
(.79)
37
(1.46)
1.3
(.05)
10
(.39)
19
(.75)
7
(.28)
8
(.31)
74
(2.91)
7
(.28)
26.5
(1.04)
20
(.79)
43.5
(1.71)
2
(.08)
14.5
(.57)
21
(.83)
8
(.31)
9
(.35)
10
(.39) 
95
(3.74)
8
(.31)
32
(1.26)
18
(.71)
46
(1.81)
4.5
(.18)
14.5
(.57)
26.5
(1.04)
10
(.39) 
Version with Tapped Through Insert

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
d4
-0.5 mm
h1
h2
l1
l2
Without Cap With Cap
40
(1.57)
M8 x 1.25
17
(.67)
13
(.51)
17
(.67)
1
(.04)
10
(.39)
14.5
(.57)
50
(1.97)
M8 x 1.25
19
(.75)
18
(.71)
32
(1.26)
1.2
(.05)
10
(.39)
17.5
(.69)
63
(2.48)
M10 x 1.5
22.5
(.89)
20
(.79)
37
(1.46)
1.3
(.05)
10
(.39)
19
(.75)
M12 x 1.75
74
(2.91)
M10 x 1.5
26.5
(1.04)
20
(.79)
43.5
(1.71)
2
(.08)
14.5
(.57)
21
(.83)
M12 x 1.75
95
(3.74)
M16 x 2.0
32
(1.26)
18
(.71)
46
(1.81)
4.5
(.18)
14.5
(.57)
26.5
(1.04)