Metric Size, Technopolymer Plastic
Six Lobed Knobs with Extended Hub
With Tapped Insert

EN 5332

Elesa Model VTL


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob: Glass-fiber reinforced technopolymer plastic, black matte finish
Tapped insert: Brass
Center cap: Orange technopolymer, assembled into knob 

Call our sales staff for your special order requirements.
Elesa® original design technopolymer plastic six lobed knobs.
EN 5332 knobs are used when circumstances require an extended shaft, particularly when clamping fixture and clamping point are too far apart.
Maximum heat resistance of nylon plastic: 130° C (266° F).
Resistant to solvents, oils, grease and other chemical agents.
Version with black cap available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches))

Part Number
d1
d2
Thread
d3
d4
h1
h2
t min.
50
(1.97)
M10 x 1.5
23
(.91)
27
(1.06)
84
(3.31)
62
(2.44)
17
(.67)