Metric Size, Duroplast
Five Lobed Knobs
With Square Through Hole

EN 5333

Elesa Model VCR.192


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob: High strength reinforced Duroplast (phenolic plastic), black glossy finish 
Square bushing: Brass 

Call our sales staff for your special order requirements.
Elesa® original design technopolymer plastic five lobed knobs.  
EN 5333 knobs meet highest quality requirements. Due to a special manufacturing process a mold parting line is eliminated.
Maximum heat resistance of nylon plastic: 110° C (230° F).
Resistant to solvents, oils, grease and other chemical agents.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches))

Part Number
d1
s H9
Square
d2
d3
h1
h2
t
40
(1.57)
6
(.24)
14
(.55)
21
(.83)
15
(.59)
10
(.39)
4
(.16)
50
(1.97)
6
(.24)
14
(.55)
24
(.94)
18
(.71)
10
(.39)
5
(.20)
7
(.28)
60
(2.36)
6
(.24)
16
(.63)
29
(1.14)
20
(.79)
10
(.39)
4
(.16)
7
(.28)
70
(2.76)
7
(.28)
18
(.71)
35
(1.38)
22
(.87)
14
(.55)
5
(.20)
8
(.31)
85
(3.35)
8
(.31)
18
(.71)
45
(1.77)
25
(.98)
14
(.55)
8
(.31)
9
(.35)
100
(3.94)
10
(.39) 
18
(.71)
57
(2.24)
28
(1.10)
14
(.55)
6
(.24)