Inch and Metric Size, Technopolymer Plastic
Five Lobed Knobs
Blind Tapped, Tapped Thru, or Plain Blind Bore Types

EN 5337.2

Elesa Model VCT., VCT.FP


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Special glass-fiber reinforced technopolymer plastic, black matte finish  
Tapped blind insert: Brass, molded-in  
Tapped thru insert: Brass, molded-in  
Plain blind bore insert: Inch sizes 1.26, 1.57 and 1.97--brass, molded-in; sizes 2.48 and 2.91--steel, black oxide finish, molded in. Metric sizes--steel, black oxide finish, molded in
Center cap: Black technopolymer, assembled into knob 
Knobs with plain blind bore come complete with socket set screw for securing knob to shaft

Call our sales staff for your special order requirements.
Elesa® original design technopolymer plastic five lobed knobs.  
The special type of technopolymer used and matte finish make this knob elegant and "soft" to touch. The operator obtains a strong clamping action without any discomfort due to its ergonomic design: five lobes, blended radius and well proportioned rim height assure a natural, safe and comfortable grip.  
Resistant to solvents, oils, grease and other chemical agents. Metric tapped thru or plain blind bores available upon request. Center cap available in other colors and/or imprints for certain minimum quantities.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - Threaded Inserts

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Tapped
d3
Thru Thread
d5
d6
h1
h2
t1
.98
(25)
10-32 
 
.51
(13)
.31
(8)
.75
(19)
.31
(8)
.39
(10)
1.26
(32)
1/4-20 
 
.59
(15)
.39
(10)
.91
(23)
.39
(10)
.47
(12)
1.26
(32)
 
1/4-20 
.59
(15)
.39
(10)
.91
(23)
.39
(10)
.47
(12)
1.57
(40)
1/4-20
 
.67
(17)
.51
(13)
1.06
(27)
.47
(12)
.71
(18)
5/16-18
1.57
(40)
 
5/16-18 
.67
(17)
.51
(13)
1.06
(27)
.47
(12)
.71
(18)
1.97
(50)
5/16-18
 
.75
(19)
.59
(15)
1.26
(32)
.55
(14)
.79
(20)
3/8-16
1.97
(50)
 
3/8-16 
.75
(19)
.59
(15)
1.26
(32)
.55
(14)
.79
(20)
2.48
(63)
3/8-16
 
.87
(22)
.75
(19)
1.46
(37)
.63
(16)
1.02
(26)
1/2-13
2.48
(63)
 
3/8-16
.87
(22)
.75
(19)
1.46
(37)
.63
(16)
1.02
(26)
1/2-13
2.91
(74)
1/2-13
 
1.02
(26)
.67
(17)
1.71
(43.5)
.87
(22)
1.22
(31)
Inch Table - Plain Blind Bore

Dimensions in:

inches
(millimeters)

Part Number
d1
d4
Bore
d5
d6
h1
h2
t2
min.
1.26
(32)
.250 
.59
(15)
.39
(10)
.91
(23)
.39
(10)
.47
(12)
1.57
(40)
.250
.67
(17)
.51
(13)
1.06
(27)
.47
(12)
.71
(18)
.312
1.97
(50)
.312
.75
(19)
.59
(15)
1.26
(32)
.55
(14)
.79
(20)
.375
2.48
(63)
.375
.87
(22)
.75
(19)
1.46
(37)
.63
(16)
1.02
(26)
.500
2.91
(74)
.500
1.02
(26)
.67
(17)
1.71
(43.5)
.87
(22)
1.22
(31)
Metric Table- Blind Threaded Insert

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d5
d6
h1
h2
t1
25
(.98)
M5 x .8 
13
(.51)
8
(.31)
19
(.75)
8
(.31)
10
(.39)
32
(1.26)
M6 x 1.0 
15
(.59)
10
(.39)
23
(.91)
10
(.39)
12
(.47)
40
(1.57)
M8 x 1.25 
17
(.67)
13
(.51)
27
(1.06)
12
(.47)
18
(.71)
50
(1.97)
M8 x 1.25
19
(.75)
15
(.59)
32
(1.26)
14
(.55)
20
(.79)
M10 x 1.5
63
(2.48)
M12 x 1.75 
22
(.87)
19
(.75)
37
(1.46)
16
(.63)
26
(1.02)
74
(2.91)
M12 x 1.75 
26
(1.02)
17
(.67)
43.5
(1.71)
22
(.87)
26
(1.02)
M14 x 2.0  
74
(2.91)
M16 x 2.25 
26
(1.02)
17
(.67)
43.5
(1.71)
22
(.87)
31
(1.22)
95
(3.74)
M16 x 2.25
32
(1.26)
20
(.79)
46
(1.81)
21
(.83)
22
(.87)