Inch and Metric Size, Technopolymer Plastic
Five Lobed Knobs
With Threaded Stud

EN 5337.2

Elesa Model VCT.p


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Threaded stud: Zinc-plated steel, molded in  
Center cap: Black technopolymer, assembled into knob

Call our sales staff for your special order requirements.
Elesa® original design technopolymer plastic five lobed knobs.  
The special type of technopolymer used and the matte finish make this knob elegant and "soft" to touch. The operator obtains a strong clamping action without any discomfort due to its ergonomic design: five lobes, blended radius and well proportioned rim height assure a natural, safe and comfortable grip.  
Resistant to solvents, oils, grease and other chemical agents. For certain minimum quantities, center cap is available in other colors and/or imprints.  
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Thread
l
Stud Length
d3 d4 h1 h2
1T5000AB1
Download the CAD
.98
(25)
10-32  .50 .51
(13)
.31
(8)
.75
(19)
.31
(8)
1T75AB1
Download the CAD
.75
3T5000AB2
Download the CAD
1.26
(32)
1/4-20  .50 .59
(15)
.39
(10)
.91
(23)
.39
(10)
3T75AB2
Download the CAD
.75
3T1AB2
Download the CAD
1.00
3T5000AB3
Download the CAD
1.57
(40)
1/4-20 .50 .67
(17)
.51
(13)
1.06
(27)
.47
(12)
3T1AB3
Download the CAD
1.00
5T75AB3
Download the CAD
5/16-18  .75
5T1AB3
Download the CAD
1.00
5T1AB4
Download the CAD
1.97
(50)
5/16-18 1.00 .75
(19)
.59
(15)
1.26
(32)
.55
(14)
5T1120AB4
Download the CAD
1.50
6T1AB4
Download the CAD
3/8-16  1.00
6T1120AB4
Download the CAD
1.50
6T1250AB5
Download the CAD
2.48
(63)
3/8-16  1.25 .87
(22)
.75
(19)
1.46
(37)
.63
(16)
6T2AB5
Download the CAD
2.00
8T1120AB5
Download the CAD
1/2-13 1.50
8T1250ABB
Download the CAD
2.91
(74)
1/2-13  1.25 1.02
(26)
.67
(17)
1.71
(43.5)
.87
(22)
8T2ABB
Download the CAD
2.00
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l
Stud Length
d3 d4 h1 h2
5N10AB1
Download the CAD
25
(.98)
 M5 x .8 10 13
(.51)
8
(.31)
19
(.75)
8
(.31)
5N16AB1
Download the CAD
16
5N20AB1
Download the CAD
20
6N10AB1
Download the CAD
 M6 x 1.0   10
6N16AB1
Download the CAD
16
6N20AB1
Download the CAD
20
6N30AB1
Download the CAD
30
6N16AB2
Download the CAD
32
(1.26)
 M6 x 1.0 16 15
(.59)
10
(.39)
23
(.91)
10
(.39)
6N20AB2
Download the CAD
20
6N30AB2
Download the CAD
30
8N20AB2
Download the CAD
 M8 x 1.25  20
8N30AB2
Download the CAD
30
8N40AB2
Download the CAD
40
6N20AB3
Download the CAD
40
(1.57)
M6 x 1.0  20 17
(.67)
13
(.51)
27
(1.06)
12
(.47)
6N30AB3
Download the CAD
30
8N16AB3
Download the CAD
M8 x 1.25   16
8N25AB3
Download the CAD
25
8N35AB3
Download the CAD
35
8N45AB3
Download the CAD
45
8N20AB4
Download the CAD
50
(1.97)
 M8 x 1.25 20 19
(.75)
15
(.59)
32
(1.26)
14
(.55)
8N30AB4
Download the CAD
30
8N40AB4
Download the CAD
40
10N20AB4
Download the CAD
 M10 x 1.5   20
10N30AB4
Download the CAD
30
10N40AB4
Download the CAD
40
10N50AB4
Download the CAD
50
10N20AB5
Download the CAD
63
(2.48)
 M10 x 1.5  20 22
(.87)
19
(.75)
37
(1.46)
16
(.63)
10N30AB5
Download the CAD
30
10N40AB5
Download the CAD
40
10N50AB5
Download the CAD
50
12N30AB5
Download the CAD
M12 x 1.75  30
12N50AB5
Download the CAD
50
12N30ABB
Download the CAD
74
(2.91)
 M12 x 1.75  30 26
(1.02)
17
(.67)
43.5
(1.71)
22
(.87)
12N50ABB
Download the CAD
50
12N70ABB
Download the CAD
70
14N50ABB
Download the CAD
74
(2.91)
M14 x 2.0 50 26
(1.02)
17
(.67)
43.5
(1.71)
22
(.87)
16N50ABC
Download the CAD
95
(3.74)
M16 x 2.25 50
32
(1.26)
20
(.79)
46
(1.81)
21
(.83)