Inch Size, Technopolymer Plastic
Solid Five Lobed Knobs
With Threaded Stud

EN 5337.4

Elesa Model VC.692 p


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Special glass-fiber reinforced technopolymer plastic, black matte finish    
Threaded stud: Steel, zinc-plated, molded in  
 

Elesa® original design technopolymer plastic solid five lobed knobs.  
This technopolymer knob has been designed for applications on machines and equipment whose parts, for health reasons, must be frequently cleaned, using water jets or steam.  
The five-lobed shape, which offers the fingers a secure grip, is solid, so that there are no cavities where unhealthy residues may be deposited.  
Resistant to solvents, oils, grease and other chemical agents. Metric sizes available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Thread
l
Stud Length
d3 h1 h2
3T75AG6
Download the CAD
1.26
(32)
1/4-20  .75 .55
(14)
.89
(22.5)
.49
(12.5)
3T1AG6
Download the CAD
1
5T75AG7
Download the CAD
1.57
(40)
5/16-18  .75 .59
(15)
1.02
(26)
.55
(14)
5T1AG7
Download the CAD
1
6T1AG8
Download the CAD
1.97
(50)
3/8-16  1 .71
(18)
1.22
(31)
.67
(17)
6T1120AG8
Download the CAD
1.5
8T1120AG9
Download the CAD
2.36
(60)
1/2-13  1.5  .83
(21)
1.46
(37)
.83
(21)