Metric Size, Technopolymer Plastic
Solid Five Lobed Knobs
Cleanline, with Stainless Steel Tapped Insert

EN 5337.4
Elesa Model VC.692-CLEAN


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Special glass-fiber reinforced technopolymer Cleanline plastic, white    
Tapped insert: AISI 303 stainless steel, molded in
 
Elesa® original design technopolymer plastic solid five lobed knobs.  
This technopolymer knob has been designed for applications on machines and equipment whose parts, for sanitary reasons, must be frequently cleaned, using water jets or steam.  
The five-lobed shape, which offers the fingers a secure grip, is solid, so that there are no cavities where unhealthy residues may be deposited.  
Resistant to solvents, oils, grease and other chemical agents.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2 t
min.
5337.4-32-M6-CL
Download the CAD
32
(1.26)
M6 x 1.0  14
(.55)
22.5
(.89)
12.5
(.49)
10
(.39)
5337.4-40-M8-CL
Download the CAD
40
(1.57)
M8 x 1.25  15
(.59)
26
(1.02)
14
(.55)
12
(.47)
5337.4-50-M10-CL
Download the CAD
50
(1.97)
M10 x 1.5  18
(.71)
31
(1.22)
17
(.67)
16
(.63)
5337.4-60-M12-CL
Download the CAD
60
(2.36)
M12 x 1.75 21
(.83)
37
(1.46)
21
(.83)
20
(.79)