Metric Size, Technopolymer Plastic
Solid Five Lobed Knobs
Chrome Plated, with Brass Tapped Insert

EN 5337.4
Elesa Model VC.692-CR


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Special glass-fiber reinforced technopolymer plastic, chrome plated
Tapped insert: Brass, molded in
 
Elesa® original design technopolymer plastic solid five lobed knobs.  
The five-lobed shape, which offers the fingers a secure grip, is solid, so that there are no cavities where unhealthy residues may be deposited.
Chrome plating lends these knobs a metallic appearance. The surface is hard and smooth, which makes these knobs especially suitable for applications where high hygienic standards are required.
When knobs are exposed to aggressive media, chrome layer has an advantageous effect. Test series reports on the chemical resistance are available.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2 t
min.
5337.4-32-M6-CR
Download the CAD
32
(1.26)
M6 x 1.0  14
(.55)
22.5
(.89)
12.5
(.49)
10
(.39)
5337.4-40-M8-CR
Download the CAD
40
(1.57)
M8 x 1.25  15
(.59)
26
(1.02)
14
(.55)
12
(.47)
5337.4-50-M10-CR
Download the CAD
50
(1.97)
M10 x 1.5  18
(.71)
31
(1.22)
17
(.67)
16
(.63)
5337.4-60-M12-CR
Download the CAD
60
(2.36)
M12 x 1.75 21
(.83)
37
(1.46)
21
(.83)
20
(.79)