Metric Size, Technopolymer Plastic
Solid Five Lobed Knobs
With Stainless Steel Threaded Stud

EN 5337.4
Elesa Model VC. 692S-p-INOX


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Special glass-fiber reinforced technopolymer plastic, black matte finish    
Threaded stud: AISI 303 stainless steel, molded in

Elesa® original design technopolymer plastic solid five lobed knobs.  
This technopolymer knob has been designed for applications on machines and equipment whose parts, for sanitary reasons, must be frequently cleaned, using water jets or steam.  
The five-lobed shape, which offers the fingers a secure grip, is solid, so that there are no cavities where unhealthy residues may be deposited.  
Resistant to solvents, oils, grease and other chemical agents. Metric sizes available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
l
Stud Length
d3
h1
h2
25
(.98)
M4 x .7
6
12
(.47)
20
(.79)
10
(.39)
10
M5 x .8
10
16
M6 x 1.0 
10
16
20
5337.4-25-M6-25-NI
Download the CAD
25
5337.4-25-M6-30-NI
Download the CAD
30
35
5337.4-32-M6-10-NI
Download the CAD
32
(1.26)
M6 x 1.0 
10
14
(.55)
22.5
(.89)
12.5
(.49)
16
20
5337.4-32-M6-30-NI
Download the CAD
30
35
M8 x 1.25 
25
30
40
40
(1.57)
M6 x 1.0 
10
15
(.59)
26
(1.02)
14
(.55)
5337.4-40-M6-20-NI
Download the CAD
20
30
40
M8 x 1.25 
20
5337.4-40-M8-25-NI
Download the CAD
25
30
5337.4-40-M8-35-NI
Download the CAD
35
5337.4-40-M8-40-NI
Download the CAD
40
45
50
(1.97)
M8 x 1.25 
16
18
(.71)
31
(1.22)
17
(.67)
20
5337.4-50-M8-25-NI
Download the CAD
25
30
35
40
5337.4-50-M8-50-NI
Download the CAD
50
M10 x 1.5 
20
30
5337.4-50-M10-40-NI
Download the CAD
40
50
5337.4-60-M10-20-NI
Download the CAD
60
(2.36)
M10 x 1.5 
20
21
(.83)
37
(1.46)
21
(.83)
30
40
50
M12 x 1.75 
30
40
50