Inch and Metric Size, Phenolic Plastic
Solid Five Lobed Knobs
With Stainless Steel Tapped Insert

EN 5337.5

Elesa Model VC.192 S-INOX


RoHS Compliant
 
Specification
Information
Hand knob: Duroplast (phenolic) plastic, black glossy
finish    
Tapped insert: AISI 303 stainless steel, molded in
 

Elesa® original design phenolic plastic solid five lobed knobs. The five-lobed shape, which offers the fingers a secure grip, is solid, so that there are no cavities where unhealthy residues may be deposited.
The stainless steel insert makes this knob suitable for use on medical machines, equipment for the food and pharmaceutical industry, and wherever hygienic, climactic and environmental factors or laws require the use of corrosion resistant materials.  
Resistant to solvents, oils, grease and other chemical agents.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Tapped
d4 h1 h2 t
min.
3TEP0
Download the CAD
1.26
(32)
1/4-20  .75
(19)
.91
(23)
.43
(11)
.39
(10)
5TEP1
Download the CAD
1.57
(40)
5/16-18  .83
(21)
1.06
(27)
.47
(12)
.51
(13)
6TEP2
Download the CAD
1.97
(50)
3/8-16  .98
(25)
1.30
(33)
.55
(14)
.67
(17)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d4 h1 h2 t
min.
6NEP0
Download the CAD
32
(1.26)
M6 x 1.0  19
(.75)
23
(.91)
11
(.43)
12
(.47)
8NEP1
Download the CAD
40
(1.57)
M8 x 1.25  21
(.83)
27
(1.06)
12
(.47)
13
(.51)
10NEP2
Download the CAD
50
(1.97)
M10 x 1.5  25
(.98)
33
(1.30)
14
(.55)
17
(.67)
12NEP3
Download the CAD
60
(2.36)
M12 x 1.75  27
(1.06)
37
(1.46)
17
(.67)
20
(.79)