Inch and Metric Size, Phenolic Plastic
Solid Five Lobed Knobs
With Stainless Steel Threaded Stud

EN 5337.5

Elesa Model VC.192 S-p-INOX


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Duroplast (phenolic) plastic, black glossy finish    
Threaded Insert: AISI 303 stainless steel, molded in

Call our sales staff for pricing and delivery on your modification requirements.
Elesa® original design phenolic plastic solid five lobed knobs. The five-lobed shape, which offers the fingers a secure grip, is solid, so that there are no cavities where unhealthy residues may be deposited.  
Stainless steel insert makes this knob suitable for use on medical machines, equipment for the food and pharmaceutical industry, and wherever hygienic, climatic and enviornmental factors or laws require the use of corrosion resistant materials.  
Resistant to solvents, oils, grease and other chemical agents.
Special,shorter than listed stud lengths and various stud tips available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number D d
Tapped
l
Stud Length
d1 L l2
3T5000EP0
Download the CAD
1.26
(32)
1/4-20   .50 .75
(19)
.91
(23)
.43
(11)
3T75EP0
Download the CAD
.75
3T1EP0
Download the CAD
1.00
5T75EP1
Download the CAD
1.57
(40)
5/16-18   .75 .83
(21)
1.06
(27)
.47
(12)
5T1EP1
Download the CAD
1.00
5T1250EP1
Download the CAD
1.25
6T1EP2
Download the CAD
1.97
(50)
 3/8-16   1.00 .98
(25)
1.30
(33)
.55
(14)
6T1250EP2
Download the CAD
1.25
6T1120EP2
Download the CAD
1.50
6T2EP2
Download the CAD
2.00
Metric Table

Dimensions in:

millimeters
(inches)

Part Number D d
Tapped
l
Stud Length
d1 L l2
5337.5-32-M6-10
Download the CAD
32
(1.26)
M6 x 1.0  10 19
(.75)
23
(.91)
11
(.43)
6N16EP0
Download the CAD
16
5337.5-32-M6-20
Download the CAD
20
5337.5-32-M6-35
Download the CAD
35
8N20EP1
Download the CAD
40
(1.57)
M8 x 1.25  20 21
(.83)
27
(1.06)
12
(.47)
5337.5-40-M8-25
Download the CAD
25
8N30EP1
Download the CAD
30
5337.5-40-M8-35
Download the CAD
35
5337.5-40-M8-45
Download the CAD
45
10N20EP2
Download the CAD
50
(1.97)
M10 x 1.5  20 25
(.98)
33
(1.30)
14
(.55)
10N30EP2
Download the CAD
30
10N40EP2
Download the CAD
40
5337.5-50-M10-50
Download the CAD
50
12N30EP3
Download the CAD
60
(2.36)
M12 x 1.75  30  27
(1.06)
37
(1.46)
17
(.67)
5337.5-60-M12-40
Download the CAD
40
5337.5-60-M12-50
Download the CAD
50