Inch and Metric Size, Technopolymer Plastic
Softline Star Knobs
With Tapped Brass Insert

EN 5337.6

Elesa Model VCT.-SOFT


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob core: Plastic technopolymer (Polypropylene PP)
Knob rim: Soft elastomer plastic (TPE), 70 Shore A, chemically bonded to core
Black matte finish  
Tapped insert: Brass, molded in

Cover cap : "C2" = standard orange RAL 2004 matte finish technopolymer. Optional button colors: C1 - Black RAL 7021
C3 - Gray RAL 7035
C4 - Yellow RAL 1021
C5 - Blue RAL 5024
C6 - Red RAL 3000

Elesa® original design Softline technopolymer plastic star knobs.  
Softline covering and technopolymer plastic core are chemically bonded.
The Softline covering of GN 5337.6 star knobs makes it particularly ergonomic and user-friendly. The soft, slip-free surface prevents slippage with damp hands, oily surfaces, or extreme temperatures. Particularly recommended when heavy duty clamping is required.
The hard plastic core guarantees perfect weight bearing anchoring of the knob's tapped insert.
Temperature resisted to 80°C (175°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Tapped
d3 h1 h2 t
min.
5337.6-43-5/16X18-C1
Download the CAD
1.69
(43)
5/16-18 .67
(17)
1.14
(29)
.43
(11)
.55
(14)
5337.6-53-3/8X16-C1
Download the CAD 
2.09
(53)
3/8-16 1.14
(29)
1.34
(34)
.51
(13)
.67
(17)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 h1 h2 t
min.
5337.6-43-M8-C1
Download the CAD
43
(1.69)
M8 x 1.25 17
(.67)
29
(1.14)
11
(.43)
14
(.55)
5337.6-53-M10-C1
Download the CAD 
53
(2.09)
M10 x 1.5 29
(1.14)
34
(1.34)
13
(.51)
17
(.67)