Inch and Metric Size, Phenolic Plastic
Solid Five Lobed Knobs
With Threaded Blind Bore or Threaded Through Bore

EN 5337

Elesa Model VC.192


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Hand knob: Duroplast (phenolic) plastic, black glossy finish  
Tapped Insert: Brass sizes 1.26" - 1.97," 32 - 85 mm;
Black oxide steel sizes 2.36" - 3.35"; molded-in
 

Elesa® original design phenolic plastic solid five lobed knobs. The five-lobed shape, which offers the fingers a secure grip, is solid, so that there are no cavities where unhealthy residues may be deposited.  
Resistant to solvents, oils, grease and other chemical agents. Plain blind bore available upon request.
Solid five-lobed knobs with stainless steel insert, see EN 5337-NI.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Type E - Threaded Blind Bore
d1
d2
Tapped
d4
h1
+1mm
h2
+1mm
t
min.
1.26
(32)
1/4-20
.75
(19)
.94
(24)
.43
(11)
.39
(10)
1.57
(40)
1/4-20
.83
(21)
1.06
(27)
.47
(12)
.47
(12)
5/16-18
.51
(13)
1.97
(50)
5/16-18
.98
(25)
1.30
(33)
.55
(14)
.71
(18)
3/8-16 
.67
(17)
2.36
(60)
3/8-16 
1.06
(27)
1.46
(37)
.67
(17)
.67
(17)
1/2-13
.79
(20)
2.76
(70)
1/2-13
1.18
(30)
1.73
(44)
.79
(20)
.79
(20)
3.35
(85)
5/8-11
1.38
(35)
2.17
(55)
1.18
(30)
.87
(22)
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
d4
h1
+1mm
h2
+1mm
h3
t1
min.
t2
Type E
Threaded Blind Bore
Type D
Threaded Through Bore
Type E
Type D
--
32
(1.26)
M6 x 1.0
--
--
19
(.75)
23
(.91)
11
(.43)
--
12
(.47)
--
--
40
(1.57)
M6 x 1.0
--
14
(.55)
21
(.83)
27
(1.06)
12
(.47)
1.5
(.06)
13
(.51)
18
(.71)
M8 x 1.25
M8 x 1.25
--
50
(1.97)
M8 x 1.25
--
16
(.63)
25
(.98)
33
(1.30)
14
(.55)
1.5
(.06)
17
(.67)
22
(.87)
M10 x 1.5
M10 x 1.5
--
60
(2.36)
M10 x 1.5
--
17
(.67)
27
(1.06)
37
(1.46)
17
(.67)
1.5
(.06)
20
(.79)
26
(1.02)
M12 x 1.75
M12 x 1.75
70
(2.76)
M12 x 1.75
M12 x 1.75
17
(.67)
30
(1.18)
44
(1.73)
20
(.79)
1.5
(.06)
20
(.79)
26
(1.02)
85
(3.35)
M16 x 2.0
M16 x 2.0
24
(.94)
35
(1.38)
54
(2.13)
30
(1.18)
2
(.08)
22
(.87)
35
(1.38)