Metric Size, Technopolymer Plastic
Triangular Knobs
With Brass Tapped Through Insert
EN 5339

Elesa Model VTR

EN 5336

RoHS Compliant

This line drawing is movable on the page...just click and drag!
EN 5336
Specification
Information

Hand knob: Glass fiber reinforced plastic (Polyamide PA), polished black or polished orange finish
Tapped through insert: Brass, molded in

Elesa® original design technopolymer plastic triangular knobs.
EN 5339 triangular knobs offer an elegant shape and gleaming finish.
Temperature resistant to 194 °F (90°C).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
h1
h2
t
Black
Orange
32
(1.26)
M5 x .8
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
41
(1.61)
22
(.87)
16
(.63)
M12 x 1.75
18
(.71)