Metric Size, Technopolymer Plastic
Triangular Knobs
Threaded Stud Type
EN 5339

Elesa Model VTR-p

EN 5336

RoHS Compliant

This line drawing is movable on the page...just click and drag!
EN 5336
Specification
Information

Hand knob: Glass fiber reinforced plastic (Polyamide PA), polished black or polished orange
Threaded stud: Steel, zinc plated, blue passivated finish

Elesa® original design technopolymer plastic triangular knobs.
EN 5339 triangular knobs offer an elegant shape and gleaming finish.
Temperature resistant to 194 °F (90°C).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
l
Length
d3
h1
h2
Black
Orange
32
(1.26)
M5 x .8
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
41
(1.61)
22
(.87)
30
50
60
(2.36)
M12 x 1.75
20
22
(.87)
41
(1.61)
22
(.87)
30
50