Inch and Metric Size, Technopolymer Plastic
Diamond Cut Knurled Knobs
Tapped or Plain Blind Bore Insert

EN 534

Elesa Model MBT



RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Insert: Brass, molded in, tapped or plain blind bore  
Knobs with plain blind bore come complete with socket set screw for securing knob to shaft.


Elesa® original design technopolymer plastic diamond cut knurled knobs.  
Outside rim has been designed with a truncated diamond knurl that provides a comfortable grip, and exercises maximum torque under the worst working conditions without causing operator fatigue.  
The design of the fine diamond knurling simplifies grip adjustment of the knob during rapid rotation, thus providing the best control without requiring extreme angular adjustments of the hand and wrist.
Resistant to solvents, oils, grease and other chemical agents.  
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table - Blind Tapped or Plain Blind Bore Insert

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Tapped
d3
Blind Bore
d4 h1 h2 t1
min.
t2
min.
3TAB6
Download the CAD
1.26
(32)
1/4-20    .59
(15)
.94
(24)
.45
(11.5)
.47
(12)
--
3TAB7
Download the CAD
1.57
(40)
1/4-20    .67
(17)
1.04
(26.5)
.49
(12.5)
.47
(12)
--
5TAB7
Download the CAD
5/16-18   .51
(13)
--
1BAB7
Download the CAD
  .250 -- .55
(14)
5TAB8
Download the CAD
1.97
(50)
5/16-18    .79
(20)
1.30
(33)
.63
(16)
.71
(18)
--
6TAB8
Download the CAD
3/8-16   .67
(17)
--
3BAB8
Download the CAD
  .375 -- .79
(20)
6TAB9
Download the CAD
2.36
(60)
3/8-16   .91
(23)
1.54
(39)
.73
(18.5)
.79
(20)
--
8TAB9
Download the CAD
1/2-13  
3BAB9
Download the CAD
  .375 -- .79
(20)
Metric Table - Blind Tapped Insert

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d4 h1 h2 t1
min.
5NAB6
Download the CAD
32
(1.26)
M5 x .8 15
(.59)
24
(.94)
11.5
(.45)
10
(.39)
6NAB6
Download the CAD
M6 x 1.0  12
(.47)
6NAB7
Download the CAD
40
(1.57)
M6 x 1.0  17
(.67)
26.5
(1.04)
12.5
(.49)
12
(.47)
8NAB7
Download the CAD
M8 x 1.25  13
(.51)
8NAB8
Download the CAD
50
(1.97)
M8 x 1.25  20
(.79)
33
(1.30)
16
(.63)
20
(.79)
10NAB8
Download the CAD
M10 x 1.5  18
(.71)
10NAB9
Download the CAD
60
(2.36)
M10 x 1.5  23
(.91)
39
(1.54)
18.5
(.73)
20
(.79)
12NAB9
Download the CAD
M12 x 1.75 20
(.79)
12NAB0
Download the CAD
70
(2.76)
M12 x 1.75  24
(.94)
42
(1.65)
20.5
(.81)
20
(.79)
14NAB0
Download the CAD
M14 x 2.0 20
(.79)