Metric Size, Technopolymer Plastic
Triangular Knobs
With Threaded or Square Through Bore
EN 5341

Elesa Model VTR-FP / VTR.N

EN 5336

RoHS Compliant

This line drawing is movable on the page...just click and drag!
EN 5336
Specification
Information

Hand knob: Glass fiber reinforced plastic (Polyamide PA), polished black finish
Tapped insert for threaded type: Brass, molded in

Elesa® original design technopolymer plastic triangular knobs.
The use of shock proof technopolymer material eliminates the use of a metal insert on the square knob.
EN 5341 triangular knobs offer an elegant shape and gleaming finish.
Temperature resistant to 194 °F (90°C).
See our Technical Section for H9 sq. through bore tolerances.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
s
H9 tol. Square
d3
d4
h1
h2
l
32
(1.26)
M5 x .8
--
14
(.55)
10
(.39)
14
(.55)
4
(.16)
6
(.24)
--
V5
40
(1.57)
M6 x 1.0
--
16
(.63)
12
(.47)
18
(.71)
5
(.20)
8
(.28)
--
V6
50
(1.97)
M8 x 1.25
--
19
(.75)
16
(.63)
22
(.87)
6
(.24)
10
(.39)
--
V6
60
(2.36)
M10 x 1.5
--
22
(.87)
20
(.79)
26
(1.02)
7
(.28)
12
(.47)
--
V7