Inch and Metric Size, Technopolymer Plastic
Diamond Cut Knurled Knobs
With Threaded Stud

EN 534

Elesa Model MBT-p


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Threaded stud: Zinc-plated steel, molded in
 

Elesa® original design technopolymer plastic diamond cut knurled knobs.  
Outside rim has been designed with a truncated diamond knurl that provides a comfortable grip, and exercises maximum torque under the worst working conditions without causing operator fatigue.  
The design of the fine diamond knurling simplifies grip adjustment of the knob during rapid rotation, thus providing the best control without requiring extreme angular adjustments of the hand and wrist.
Resistant to solvents, oils, grease and other chemical agents.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Thread
l
Stud Length
d3 h1 h2
3T5000AB6
Download the CAD
1.26
(32)
1/4-20  .50 .59
(15)
.94
(24)
.45
(11.5)
3T75AB6
Download the CAD
.75
3T75AB7
Download the CAD
1.57
(40)
1/4-20 .75 .67
(17)
1.04
(26.5)
.49
(12.5)
3T1AB7
Download the CAD
1.00
5T75AB7
Download the CAD
5/16-18  .75
5T1AB7
Download the CAD
1.00
6T1AB8
Download the CAD
1.97
(50)
3/8-16  1.00 .79
(20)
1.30
(33)
.63
(16)
6T1250AB8
Download the CAD
1.25
6T1AB9
Download the CAD
2.36
(60)
3/8-16  1.00 .91
(23)
1.54
(39)
.73
(18.5)
6T1250AB9
Download the CAD
1.25
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l
Stud Length
d3 h1 h2
5N10AB6
Download the CAD
32
(1.26)
M5 x .8 10  15
(.59)
24
(.94)
11.5
(.45)
5N20AB6
Download the CAD
20
5N40AB6
Download the CAD
40
6N10AB6
Download the CAD
M6 x 1.0  10 
6N20AB6
Download the CAD
20
6N40AB6
Download the CAD
40
6N10AB7
Download the CAD
40
(1.57)
M6 x 1.0 10 17
(.67)
26.5
(1.04)
12.5
(.49)
6N20AB7
Download the CAD
20
6N40AB7
Download the CAD
40
8N16AB7
Download the CAD
M8 x 1.25 16
8N30AB7
Download the CAD
30
8N50AB7
Download the CAD
50
8N16AB8
Download the CAD
50
(1.97)
M8 x 1.25  16 20
(.79)
33
(1.30)
16
(.63)
8N30AB8
Download the CAD
30
8N50AB8
Download the CAD
50
10N20AB8
Download the CAD
M10 x 1.5 20
10N30AB8
Download the CAD
30
10N50AB8
Download the CAD
50
10N20AB9
Download the CAD
60
(2.36)
M10 x 1.5  20  23
(.91)
39
(1.54)
18.5
(.73)
10N30AB9
Download the CAD
30
10N50AB9
Download the CAD
50
12N20AB9
Download the CAD
M12 x 1.75 20 
12N30AB9
Download the CAD
30
12N50AB9
Download the CAD
50
12N30AB0
Download the CAD
70
(2.76)
M12 x 1.75 30 24
(.94)
42
(1.65)
20.5
(.81)
12N50AB0
Download the CAD
50