Metric Size, Technopolymer Plastic
Fluted Grip Knobs
With Stainless Steel Threaded Stud

EN 591.5

Elesa Model BT.S-p-INOX
wo


RoHS Compliant
 
Specification
Information
Knob body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Threaded stud: AISI 303 stainless steel, champfered flat end
 

Elesa® original design fluted grip knobs.  
With its stainless steel insert, this knob is particularly suited to applications where hygienic, climatic and environmental factors require corrosion-resistant materials.
Resistant to solvents, oils, grease and other chemical agents.
Temperature resistant to 130°C (265°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number D

d
Thread

6g tol.

l
Stud Length
L d1 d2 l2
5N10EBB
Download the CAD
20
(.79)
M5 x .8 10 16
(.63)
11.5
(.45)
11
(.43)
6
(.24)
5N16EBB
Download the CAD
16
6N16EBC
Download the CAD
25
(.98)
M6 x 1.0  16 19
(.75)
16
(.63)
15
(.59)
8
(.31)
6N20EBC
Download the CAD
20
6N30EBC
Download the CAD
30
8N16EBD
Download the CAD
32
(1.26)
M8 x 1.25  16 22
(.87)
17
(.67)
21
(.83)
9
(.35)
8N20EBD
Download the CAD
20
8N30EBD
Download the CAD
30