Metric Size, Technopolymer Plastic
Antistatic Fluted Grip Knobs
With Threaded Stud

EN 591
Elesa Model BT.p-ESD


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Knob body: Technopolymer plastic (Polyamide PA), black matte finish, reinforced, electrically conductive (antistatic)
Threaded stud: Zinc-plated steel, molded in

Elesa® original design technopolymer plastic antistatic fluted grip knobs.  
These grip knobs are made ot of a conductive plastic which prevents electrostatic loading. The imprint ESD defines the special antistatical properties according EN 100015/1 and ICE 61340-5-1.
Temperature resistant to 266° F (130° C).
Resistant to solvents, oils, grease and other chemical agents.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l
Stud Length
d3 h k
591-16-M5-10-ESD
Download the CAD
16
(.63)
M5 x .8 10 11
(.43)
13
(.51)
8
(.31)
591-16-M5-16-ESD
Download the CAD
16
591-20-M6-10-ESD
Download the CAD
20
(.79)
M6 x 1.0 10 12
(.47)
16
(.63)
10
(.39)
591-20-M6-16-ESD
Download the CAD
16
591-20-M6-25-ESD
Download the CAD
25
591-25-M8-16-ESD
Download the CAD
25
(.98)
M8 x 1.25 16 16
(.63)
19
(.75)
11
(.43)
591-25-M8-25-ESD
Download the CAD
25
591-32-M10-20-ESD
Download the CAD
32
(1.26)
M10 x 1.5 20 17
(.67)
22
(.87)
13
(.51)
591-32-M10-30-ESD
Download the CAD
30