Inch and Metric Size, Technopolymer Plastic
Ergostyle® Wing Screws
With Brass Tapped Insert

EN 634
Elesa Model EWN


Call for RoHS
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Wing body: Special glass-fiber reinforced technopolymer plastic, black matte finish  
Brass insert, molded in, with threaded blind bore
Cover cap: Technopolymer plastic, black is standard, matte finish, supplied but not assembled, press-fit, removable with screwdriver for passing through application  
To specify one of the other Ergostyle® colors for cover disk, replace "C1" in part number with the appropriate suffix:
 
C2 - Orange, RAL 2004

C3 - Gray, RAL 7035

C4 - Yellow, RAL 1021

C5 - Blue, RAL 5024

C6 - Red, RAL 3000
     

Elesa® original design technopolymer plastic Ergostyle® wing nuts.  
The slightly concave marks on the ends of the wings help to position the fingers to apply the maximum force when tightening.
Resistant to solvents, oils, grease and other chemical agents. For metric version with stainless steel insert, see EN 634.1.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Tapped
d3
b
h1
h2
h3
h4
1.89
(48)
1/4-20 
.53
(13.5)
.28
(7)
.94
(24)
.22
(5.5)
.47
(12)
.85
(21.5)
2.17
(55)
1/4-20
.63
(16)
.31
(8)
1.10
(28)
.26
(6.5)
.71
(18)
.98
(25)
5/16-18
2.76
(70)
5/16-18
.79
(20)
.39
(10)
1.42
(36)
.31
(8)
.79
(20)
1.26
(32)
3/8-16
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
b
h1
h2
h3
h4
48
(1.89)
M5 x .8  
13.5
(.53)
7
(.28)
94
(.94)
5.5
(.22)
12
(.47)
21.5
(.85)
M6 x 1.0
M8 x 1.25
55
(2.17)
M6 x 1.0
16
(.63)
.8
(.31)
28
(1.10)
6.5
(.26)
18
(.71)
25
(.98)
M8 x 1.25
70
(2.76)
M8 x 1.25
20
(.79)
10
(.39)
36
(1.42)
.8
(.31)
20
(.79)
32
(1.26)
M10 x 1.5