Inch and Metric Size, Technopolymer Plastic
Ergostyle® Single Wing Nuts
With Tapped Insert

EN 635
wo

Elesa Model ESN

EN 635


Call for RoHS

This line drawing is movable on the page...just click and drag!
Specification
Information

Wing body: Special glass-fiber reinforced technopolymer plastic, gray-black matte finish  
Brass insert, molded in, with tapped hole  
Cover cap: Technopolymer plastic, black is standard, matte finish, supplied but not assembled, press-fit, removable with screwdriver

To specify one of the other colors for cover cap, replace "C1" in part number with the appropriate suffix:  
C2 - Orange, RAL 2004

C3 - Gray, RAL 7035

C4 - Yellow, RAL 1021

C5 - Blue, RAL 5024

C6 - Red, RAL 3000
     

Elesa® original design technopolymer plastic Ergostyle® single wing screws.  
The slightly concave mark on the end of the wing helps to position the fingers to apply the maximum force when tightening.
Resistant to solvents, oils, grease and other chemical agents. For certain minimum quantities, metric tapped versions in AISI 303 stainless steel available upon request.

 

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
r
d1
Tapped
d2
d3
d4
b
h1
h2
h3
h4
1.09
(27.5)
1/4-20
.63
(16)
.41
(10.5)
12
(.47)
.31
(8)
1.10
(28)
.26
(6.5)
.71
(18)
.98
(25)
5/16-18
1.38
(35)
5/16-18
.79
(20)
.51
(13)
.59
(15)
.39
(10)
1.42
(36)
.31
(8)
.79
(20)
1.26
(32)
3/8-16
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
r
d1
Tapped
d2
d3
d4
b
h1
h2
h3
h4
27.5
(1.09)
M6 x 1.0
16
(.63)
10.5
(.41)
12
(.47)
8
(.31)
28
(1.10)
6.5
(.26)
18
(.71)
25
(.98)
M8 x 1.25
35
(1.38)
M8 x 1.25
20
(.79)
13
(.51)
15
(.59)
10
(.39)
36
(1.42)
8
(.31)
20
(.79)
32
(1.26)
M10 x 1.5