Inch Size, Nylon Plastic
T-Clamping Knobs

FKS
wo

FKS

 

RoHS Compliant

  FKS

Specification
Knob body: Black nylon plastic
Tapped insert: Brass, molded-in
*Additional thread sizes also available upon request.

Information
Heat resistance of nylon plastic:
Maximum heat resistance 230° F (110° C)
Approximate melting point 446° F (230° C)
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
A
Thread
Thread
Depth
B
C
D
E
1.25
(31.8)
10-24
.38
(9.7)
1.31
(33.3)
.81
(20.6)
.50
(12.7)
.63
(16)
10-32
.38
(9.7)
1/4-20
.38
(9.7)