Inch Size, Polypropylene Plastic
Fluted Hand Knobs
with Threaded Stud

FKZS

FKZS

RoHS Compliant
  FKZS
Specification
Knob: Black textured polypropylene plastic
Stud: Zinc plated steel, molded in
Stud length: Allow length tolerance variation of +/-1/16"

Information
Textured fluted hand knobs have unique and comfortable grip.
Maximum heat resistance of polypropylene plastic: 150° F (66° C)
Approximate melting point: 300° F (150° C)
Additional thread sizes and stud lengths available upon request.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part
Number
A
Thread
Stud
Length
B
C
D
1.38
(35.1)
1/4-20
.50
.86
(21.8)
.69
(17.5)
.41
(10.4)
1/4-20
1
5/16-18
1
1.75
(44.5)
5/16-18
.75
1.28
(32.5)
1.06
(26.9)
.66
(16.8)
3/8-16
.75