Inch Size, Phenolic Plastic
Four-Prong Knobs
with Threaded Stud

FPKS
wo

FPKS

RoHS Compliant

  FPKS
Specification
Hand knob: Black phenolic plastic (for D410, material is nylon)
Threaded stud: Zinc plated steel, molded-in


Information
Heat resistance of phenolic plastic:
Maximum heat resistance 300° F (149° C)
Additional thread sizes and stud lengths also available
upon request.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part
Number
A
Thread
Stud
Length
B
C
D
2
(50.8)
3/8-16
2.5
(63.5)
1
(25.4)
.88
(22.4)
.50
(12.7)
1.25
(31.8)
1/4-20
1
(25.4)
.88
(22.4)
.50
(12.7)
.50
(12.7)
1.50
(38.1)
5/16-18
1
(25.4)
 1
(25.4)
.63
(16)
.50
(12.7)
 2
(50.8)
5/16-18
.5
(12.7)
 1
(25.4)
 .88
(22.4)
.50
(12.7)
3/8-16
1
(25.4)
3/8-16
1.5
(38.1)
3/8-16
2
(50.8)
3
(76.2)
5/16-18
2.5
(63.5)
1.13
(28.7)
.88
(22.4)
.56
(14.3)