Inch Size, Phenolic Plastic
T-Clamping Knobs

FTK
wo
FTK
RoHS Compliant

  FTK
Specification
Knob body: Black phenolic plastic
Tapped insert: Brass, molded-in

Information
Heat resistance of phenolic plastic:
Maximum heat resistance 300° F (149° C)
Additional thread sizes also available upon request
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part
Number
A
B
C
D
Thread
Thread
Depth
1.13
(28.7)
.75
(19.1)
.50
(12.7)
.13
(3.3)
1/4-20
.38
(9.7)