Metric Size, Nylon Plastic
Wing Nuts
With Tapped Insert
GB
GB
RoHS Compliant

GB GB
Specification
Information
Wing body: Matte black, glass filled nylon plastic
Tapped insert: Brass, molded-in

Plastic wing nuts with tapped through hole insert, see GB-FP.
Maximum heat resistance of nylon plastic: 110°C (230°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
tol. +/- 0.5mm
D
Tapped
B
C
H
F
34
(1.34)
M6 x 1.0
14
(.55)
18
(.71)
9
(.35)
4
(.16)
M8 x 1.25
47
(1.85)
M6 x 1.0
17
(.67)
20
(.79)
13
(.51)
4
(.16)
M8 x 1.25