Metric Size, Nylon Plastic
Wing Nuts
With Tapped Insert
GB1
GB1

RoHS Compliant


GB1
GB1
Specification
Information
Wing body: Matte black, glass filled nylon plastic
Tapped insert: Brass, molded-in

An economical solution for finger tight clamping.
Maximum heat resistance of nylon plastic: 110°C (230°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
B
C
E
F
30
(1.18)
M4 x .7
13
(.51)
11
(.43)
9
(.35)
4
(.16)
M5 x .8
M6 x 1.0
M8 x 1.25