Metric Size, Nylon Plastic
Wing Nuts
With Tapped Through Insert
GB-FP
GB/FP

RoHS Compliant


GB/FP GB/FP
Specification
Information
Wing body: Matte black, glass filled nylon plastic
Tapped through insert: Brass, molded-in

Tapped through wing nuts allow full clamping, unrestricting the threaded stud the wing nuts is being used on.
Maximum heat resistance of nylon plastic: 110°C (230°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
A
D
Tapped
Through
B
C
d
H
F
34
(1.34)
M6 x 1.0
14
(.55)
18
(.71)
7
(.28)
15
(.59)
4
(.16)
48
(1.89)
M6 x 1.0
17
(.67)
20
(.79)
9
(.35)
15
(.59)
4
(.16)
M8 x 1.25