Stainless Steel
Lanyard Rings
GN 111.6

GN 111.6

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 111.6
Specification
Information
Lanyard ring: Stainless steel, European Standard No. 1.4310 (American Standard Series 301)

GN 111.6 lanyard rings are normally used with lanyards, ball chains or retaining cables.
For example, one typical application involves making star knobs captive, to prevent loss.
Lanyards, ball chains and retaining cables to be ordered separately, see LY 100 Lanyards, GN 111 Ball Chains, and GN 111.2 Retaining Cables.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
d3
+.2 mm
b
+.2 mm
l1
l2
l3
+.3 mm
12
(.47)
1.4
(.06)
9.2
(.36)
1.7
(.07)
16
(.63)
5.6
(.22)
2.5
(.10)
14
(.55)
1.5
(.06)
11
(.43)
1.8
(.07)
17
(.67)
6
(.24)
3.2
(.13)
18
(.71)
1.6
(.06)
14.8
(.58)
1.9
(.07)
19
(.75)
6.4
(.26)
3.9
(.16)
22
(.87)
1.7
(.07)
18.6
(.74)
2
(.08)
20
(.79)
6.8
(.27)
5.1
(.20)
26
(1.02)
1.8
(.07)
22.4
(.89)
2.1
(.08)
21
(.83)
7.2
(.29)
5.4
(.22)