Metric Size, Aluminum
Torque Limiting Knurled Knobs
With Steel Threaded Stud
GN 3663
GN 420
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
Knob body: Aluminum, black anodized finish
Torque mechanism: Steel, blackened finish
Other components: Steel, hardened
Cover cap: Plastic, light gray matte finish

 

GN 3663 torque limiting knobs are used when manually applied torque is to be limited.
When turned clockwise, the torque mechanical system of the knurled knob triggers an "over-engagement" as soon as the specified torque is reached. When tightening, this insures that maximum permissible torque is not exceeded. When turned counter-clockwise, loosening the knob mechanism, the mechanical system locks so that the torque is not limited. Torque necessary for release will always be transmitted properly.
After removal of cover and loosening of the countersunk screw, insert with threaded stud can be dismantled.
Versions with inch size threaded or plain bores available upon request.
For version with hub, tapped or with bore, see GN 3663.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d4
Thread
l
Stud Length
d5
d6
h1
h2
Torque
+/- 10%
in Nm
27
(1.06)
M4 x .7
12
10
(.39)
19
(.75)
35
(1.38)
9.5
(.37)
.7
3663-27-M4-12-1
Download the CAD
1.0
3663-27-M4-12-1,5
Download the CAD
1.5
16
.7
3663-27-M4-16-1
Download the CAD
1.0
3663-27-M4-16-1,5
Download the CAD
1.5
20
.7
3663-27-M4-20-1
Download the CAD
1.0
3663-27-M4-20-1,5
Download the CAD
1.5
25
.7
3663-27-M4-25-1
Download the CAD
1.0
3663-27-M4-25-1,5
Download the CAD
1.5
32
.7
3663-27-M4-32-1
Download the CAD
1.0
3663-27-M4-32-1,5
Download the CAD
1.5
27
(1.06)
M5 x .8
12
10
(.39)
19
(.75)
35
(1.38)
9.5
(.37)
.7
3663-27-M5-12-1
Download the CAD
1.0
3663-27-M5-12-1,5
Download the CAD
1.5
16
.7
3663-27-M5-16-1
Download the CAD
1.0
3663-27-M5-16-1,5
Download the CAD
1.5
20
.7
3663-27-M5-20-1
Download the CAD
1.0
3663-27-M5-20-1,5
Download the CAD
1.5
25
.7
3663-27-M5-25-1
Download the CAD
1.0
3663-27-M5-25-1,5
Download the CAD
1.5
32
.7
3663-27-M5-32-1
Download the CAD
1.0
3663-27-M5-32-1,5
Download the CAD
1.5
Part Number
d1
d4
Thread
l
Stud Length
d5
d6
h1
h2
Torque
+/- 10%
in Nm
34
(1.34)
M5 x .8
12
10
(.39)
21
(.83)
37.5
(1.48)
9.5
(.37)
1.0
3663-34-M5-12-1,5
Download the CAD
1.5
3663-34-M5-12-2,2
Download the CAD
2.2
16
1.0
3663-34-M5-16-1,5
Download the CAD
1.5
3663-34-M5-16-2,2
Download the CAD
2.2
20
1.0
3663-34-M5-20-1,5
Download the CAD
1.5
3663-34-M5-20-2,2
Download the CAD
2.2
25
1.0
3663-34-M5-25-1,5
Download the CAD
1.5
3663-34-M5-25-2,2
Download the CAD
2.2
32
1.0
3663-34-M5-32-1,5
Download the CAD
1.5
3663-34-M5-32-2,2
Download the CAD
2.2
34
(1.34)
M6 x 1.0
12
10
(.39)
21
(.83)
37.5
(1.48)
9.5
(.37)
1.0
3663-34-M6-12-1,5
Download the CAD
1.5
3663-34-M6-12-2,2
Download the CAD
2.2
16
1.0
3663-34-M6-16-1,5
Download the CAD
1.5
3663-34-M6-16-2,2
Download the CAD
2.2
20
1.0
3663-34-M6-20-1,5
Download the CAD
1.5
3663-34-M6-20-2,2
Download the CAD
2.2
25
1.0
3663-34-M6-25-1,5
Download the CAD
1.5
3663-34-M6-25-2,2
Download the CAD
2.2
32
1.0
3663-34-M6-32-1,5
Download the CAD
1.5
3663-34-M6-32-2,2
Download the CAD
2.2
Part Number
d1
d4
Thread
l
Stud Length
d5
d6
h1
h2
Torque
+/- 10%
in Nm
42
(1.65)
M8 x 1.25
16
13.5
(.53)
27
(1.06)
43.5
(1.71)
11.5
(.45)
2.0
3663-42-M8-16-2,5
Download the CAD
2.5
3663-42-M8-16-3,2
Download the CAD
3.2
20
2.0
3663-42-M8-20-2,5
Download the CAD
2.5
3663-42-M8-20-3,2
Download the CAD
3.2
25
2.0
3663-42-M8-25-2,5
Download the CAD
2.5
3663-42-M8-25-3,2
Download the CAD
3.2
32
2.0
3663-42-M8-32-2,5
Download the CAD
2.5
3663-42-M8-32-3,2
Download the CAD
3.2
40
2.0
3663-42-M8-40-2,5
Download the CAD
2.5
3663-42-M8-40-3,2
Download the CAD
3.2
42
(1.65)
M10 x 1.5
20
13.5
(.53)
27
(1.06)
43.5
(1.71)
11.5
(.45)
2.0
3663-42-M10-20-2,5
Download the CAD
2.5
3663-42-M10-20-3,2
Download the CAD
3.2
25
2.0
3663-42-M10-25-2,5
Download the CAD
2.5
3663-42-M10-25-3,2
Download the CAD
3.2
32
2.0
3663-42-M10-32-2,5
Download the CAD
2.5
3663-42-M10-32-3,2
Download the CAD
3.2
40
2.0
3663-42-M10-40-2,5
Download the CAD
2.5
3663-42-M10-40-3,2
Download the CAD
3.2
50
2.0
3663-42-M10-50-2,5
Download the CAD
2.5
3663-42-M10-50-3,2
Download the CAD
3.2
Part Number
d1
d4
Thread
l
Stud Length
d5
d6
h1
h2
Torque
+/- 10%
in Nm
52
(2.05)
M10 x 1.5
25
19
(.75)
32
(1.26)
54
(2.13)
15.5
(.61)
2.5
3663-52-M10-25-3
Download the CAD
3.0
3663-52-M10-25-4
Download the CAD
4.0
32
2.5
3663-52-M10-32-3
Download the CAD
3.0
3663-52-M10-32-4
Download the CAD
4.0
40
2.5
3663-52-M10-40-3
Download the CAD
3.0
3663-52-M10-40-4
Download the CAD
4.0
50
2.5
3663-52-M10-50-3
Download the CAD
3.0
3663-52-M10-50-4
Download the CAD
4.0
63
2.5
3663-52-M10-63-3
Download the CAD
3.0
3663-52-M10-50-4
Download the CAD
4.0
52
(2.05)
M12 x 1.75
25
19
(.75)
32
(1.26)
54
(2.13)
15.5
(.61)
2.5
3663-52-M12-25-3
Download the CAD
3.0
3663-52-M12-25-4
Download the CAD
4.0
32
2.5
3663-52-M12-32-3
Download the CAD
3.0
3663-52-M12-32-4
Download the CAD
4.0
40
2.5
3663-52-M12-40-3
Download the CAD
3.0
3663-52-M12-40-4
Download the CAD
4.0
50
2.5
3663-52-M12-50-3
Download the CAD
3.0
3663-52-M12-50-4
Download the CAD
4.0
63
2.5
3663-52-M12-63-3
Download the CAD
3.0
3663-52-M12-63-4
Download the CAD
4.0
Part Number
d1
d4
Thread
l
Stud Length
d5
d6
h1
h2
Torque
+/- 10%
in Nm
3663-62-M10-25-3
Download the CAD
62
(2.44)
M10 x 1.5
25
19
(.75)
32
(1.26)
54
(2.13)
15.5
(.61)
3.0
3663-62-M10-25-4
Download the CAD
4.0
3663-62-M10-25-5,5
Download the CAD
5.5
3663-62-M10-32-3
Download the CAD
32
3.0
3663-62-M10-32-4
Download the CAD
4.0
3663-62-M10-32-5,5
Download the CAD
5.5
3663-62-M10-40-3
Download the CAD
40
3.0
3663-62-M10-40-4
Download the CAD
4.0
3663-62-M10-40-5,5
Download the CAD
5.5
3663-62-M10-50-3
Download the CAD
50
3.0
3663-62-M10-50-4
Download the CAD
4.0
3663-62-M10-50-5,5
Download the CAD
5.5
3663-62-M10-63-3
Download the CAD
63
3.0
3663-62-M10-63-4
Download the CAD
4.0
3663-62-M10-63-5,5
Download the CAD
5.5
3663-62-M12-25-3
Download the CAD
62
(2.44)
M12 x 1.75
25
19
(.75)
32
(1.26)
54
(2.13)
15.5
(.61)
3.0
3663-62-M12-25-4
Download the CAD
4.0
3663-62-M12-25-5,5
Download the CAD
5.5
3663-62-M12-32-3
Download the CAD
32
3.0
3663-62-M12-32-4
Download the CAD
4.0
3663-62-M12-32-5,5
Download the CAD
5.5
3663-62-M12-40-3
Download the CAD
40
3.0
3663-62-M12-40-4
Download the CAD
4.0
3663-62-M12-40-5,5
Download the CAD
5.5
3663-62-M12-50-3
Download the CAD
50
3.0
3663-62-M12-50-4
Download the CAD
4.0
3663-62-M12-50-5,5
Download the CAD
5.5
3663-62-M12-63-3
Download the CAD
63
3.0
3663-62-M12-63-4
Download the CAD
4.0
3663-62-M12-63-5,5
Download the CAD
5.5