Metric Size, Stainless Steel
Wing Screws
GN 431

GN 431


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 431
Specification
Information
Wing screw head: Stainless steel, powdered metal
European standard 1.4404
Threaded stud: Stainless steel
European standard 1.4301
Cross pin: Stainless steel
European standard 1.4310
Threaded stud is pressed into wing head and is secured by a dowel pin.

Where a greater torque is required GN 431 wing screws are a better solution than knurled screws.
Stainless steel wing nuts, see GN 432.
Stainless steel hand knobs, see GN 5334.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Stud Length
b
h
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
14.5
(.56)
20
(.79)
25
(.98)
32
(1.26)
M10 x 1.5
20
(.79)
30
(1.18)
40
(1.57)