Inch and Metric Size, Stainless Steel
Wing Nuts
Tapped Type
GN 432

GN 432

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 432
Specification
Information
Wing Nut: Stainless steel, powdered metal
Sandblasted, matte finish
European standard 1.4404

Where a greater torque is required GN 432 wing nuts are a better solution than knurled nuts.
Stainless steel wing screws, see GN 431.
Stainless steel hand knobs, see GN 5334.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Tapped
b
h
t
min.
.98
(25)
1/4-20
.31
(8)
.39
(10)
.28
(7)
1.18
(30)
5/16-18
.39
(10)
.47
(12)
.28
(7)
1.42
(36)
3/8-16
.47
(12)
.57
(14.5)
.35
(9)
   
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
b
h
t
min.
25
(.98)
M6 x 1.0
8
(.31)
10
(.39)
7
(.28)
30
(1.18)
M6 x 1.0
10
(.39)
12
(.47)
7
(.28)
M8 x 1.25
9
(.35)
36
(1.42)
M8 x 1.25
12 
(.47)
14.5
(.57)
9
(.35)
M10 x 1.5
7
(.28)