Inch and Metric Size, Stainless Steel
Wing Screws
Threaded Stud Type
GN 433

GN 434

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 432
Specification
Information
Wing screw: Stainless steel, European Standard No. 1.4308, precision cast, sandblasted, matte finish

Where a greater torque is required GN 433 wing screws are a better solution than knurled nuts.
Stainless steel wing nuts, see GN 434.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Tapped
l
stud length
d3
b
h1
h2
1.02
(26)
10-32
.375
.39
(10)
.43
(11)
.39
(10)
.18
(4.5)
.625
1.02
(26)
1/4-20
.625
.39
(10)
.43
(11)
.39
(10)
.18
(4.5)
.75
1.00
1.34
(34)
1/4-20
.75
.47
(12)
.51
(13)
.47
(12)
.20
(5)
1.00
1.25
1.34
(34)
5/16-18
.625
.47
(12)
.51
(13)
.47
(12)
.20
(5)
.75
1.25
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
l
stud length
d3
b
h1
h2
26
(1.02)
M5 x .8
10
10
(.39)
11
(.43)
10
(.39)
4.5
(.18)
16
26
(1.02)
M6 x 1.0
16
10
(.39)
11
(.43)
10
(.39)
4.5
(.18)
20
25
34
(1.34)
M6 x 1.0
20
12 
(.47)
13
(.51)
12 
(.47)
5
(.20)
25
30
34
(1.34)
M8 x 1.25
16
12 
(.47)
13
(.51)
12 
(.47)
5
(.20)
20
30