Inch and Metric Size, Stainless Steel
Hand Knobs
Tapped or Blind Bore Type
GN 5334 /
GN 5334.4
GN 5334

RoHS Compliant
GN 5334
GN 5334
Specification
Information
Hand knob:
GN 5334 Type--Stainless steel, European Standard No. 1.4301 (American Standard Series 304), shot blasted finish 
GN 5334.4 Type (metric sizes only)--AISI 316L (A4) stainless steel, shot blasted finish
Knob is drawn from stainless steel sheet
Hub is butt-welded to hand knob

Refined and cost saving manufacturing techniques have made these hand knobs a very attractive and price worthy alternative in stainless steel.

See our technical section
for bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Tapped
d4
h1 ~
h2 ~
t
min.
1.57
(40)
5/16-18
.55
(14)
.94
(24)
.47
(12)
.59
(15)
1.97
(50)
3/8-16
.71
(18)
1.18
(30)
1.65
(65)
.71
(18)
2.36
(60)
1/2-13
.79
(20)
1.48
(37.5)
.79
(20)
.87
(22)
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3 H7
Blind Bore
d4
h1 ~
h2 ~
t
min.
GN 5334
GN 5334.4
40
(1.57)
M8 x 1.25
 
14
(.55)
24
(.94)
12
(.47)
15
(.59)
 
8
50
(1.97)
M10 x 1.5
 
18
(.71)
30
(1.18)
16.5
(.65)
18
(.71)
 
10
60
(2.36)
M12 x 1.75
 
20
(.79)
37.5
(1.48)
20
(.79)
22
(.87)
 
12