Inch and Metric Size, Stainless Steel
Hand Knobs
Threaded Stud Type
GN 5334
GN 5334

RoHS Compliant
GN 5334
GN 5334
Specification
Information
Hand knob: Stainless steel, shot-blasted finish
European standard No. 1.4301
(American standard 304 series)
Knob is drawn from stainless steel sheet
Hub with threaded stud is butt-welded to hand knob

Refined and cost saving manufacturing techniques have made the hand knobs GN 5334 a very attractive and price worthy alternative in stainless steel.
Other stud lengths available upon request.

See our technical section
for bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Thread
l
Length
d3
h1
h2
1.57
(40)
5/16-18
.79
.55
(14)
.94
(24)
.47
(12)
.98
1.57
1.97
(50)
3/8-16
.79
.71
(18)
1.18
(30)
1.65
(65)
.98
1.57
2.36
(60)
1/2-13
.98
.79
(20)
1.48
(37.5)
.79
(20)
1.57
1.97
 
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Thread
l
Length
d3
h1
h2
40
(1.57)
M8 x 1.25
20
14
(.55)
24
(.94)
12
(.47)
30
40
50
(1.97)
M10 x 1.5
20
18
(.71)
30
(1.18)
16.5
(.65)
30
40
60
(2.36)
M12 x 1.75
30
20
(.79)
37.5
(1.48)
20
(.79)
40
50