Inch and Metric Size, Stainless Steel
Hand Knobs
Tapped, Blind Bore Type, or Blank
GN 5335 / GN 5335.4
GN 5335

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 5335
Specification
Information
GN 5335--
Hand knob: Stainless steel, matte shot-blasted finish (MT type) or highly polished finish (PL type), European standard No. 1.4305 (American standard 303 series)
GN 5335.4--
Hand knob: Stainless steel, European Standard No. 1.4401 (American Standard Series 316) 
Both dimensions, inch and metric, are interchangeable
for blank type

Call our sales staff for pricing and delivery on your modification requirements.
GN 5335 / 5335.4 hand knobs are manufactured from solid stainless steel bar stock. These decorative hand knobs were primarily manufactured for the food processing machinery industry. Yet, there are numerous other fastening or clamping applications in non-corrosive environments that these knobs can be used for.
Polished finish available for inch size tapped knobs upon request.
Special inch or metric size bores and threads available upon request.
Other modifications such as cross holes and set screw holes also available upon request.

See our technical section for
thread and bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Tapped or Blind Bore Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Tapped
d3
Blind Bore
t1
min.
d4
h1
h2
GN 5335
AISI 303
Matte Finish
GN 5335.4
A4
Matte Finish
1.57
(40)
1/4-20
 
.47
(12)
.71
(18)
1.20
(30.5)
.59 
(15)
5/16-18
 
.47
(12)
 
.313
.59
(15)
1.97
(50)
5/16-18
 
.59
(15)
.83 
(21)
1.34
(34)
.67 
(17)
3/8-16
 
.59
(15)
 
.375
.71
(18)
2.36
(60)
3/8-16
 
.71
(18)
.98 
(25)
1.54
(.39)
.71
(18)
1/2-13
 
.71
(18)
 
.500
.87
(22)
 
Inch Tapped Through Holes Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Tapped
t2
d4
h1
h2
GN 5335.4
A4
Matte Finish
1.57
(40)
1/4-20
.51
(13)
.71
(18)
1.20
(30.5)
.59
(15)
5/16-18
1.97
(50)
5/16-18
.63
(16)
.83
(21)
1.34
(.34)
.67
(17)
3/8-16
2.36
(60)
3/8-16
.79
(20)
.98
(25)
1.54
(39)
.71
(18)
1/2-13
 
Metric Tapped or Blind Bore Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
Blind Bore
t1
min.
d4
h1
h2
GN 5335
AISI 303
Matte Finish
GN 5335
AISI 303
Polished Finish
GN 5335.4
A4
Matte Finish
40
(1.57)
M6 x 1.0
 
12
18
(.71)
30.5
(1.20)
15
(.59)
M8 x 1.25
 
12
--
5335.4-40-B8-C
Download the CAD
 
8
15
50
(1.97)
M8 x 1.25
 
15
21
(.83)
34
(1.34)
17
(.67)
M10 x 1.5
 
15
--
5335.4-50-B10-C
Download the CAD
 
10
18
60
(2.36)
M10 x 1.5
 
18
25
(.98)
39
(1.54)
18
(.71)
M12 x 1.75
 
18
--
 
12
22
Metric Tapped Through Holes Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
t2
d4
h1
h2
GN 5335
AISI 303
Matte Finish
GN 5335
AISI 303
Polished Finish
GN 5335.4
A4
Matte Finish
--
--
40
(1.57)
M6 x 1.0
13
(.51)
18
(.71)
30.5
(1.20)
15
(.59)
40
(1.57)
M8 x 1.25
13
(.51)
18
(.71)
30.5
(1.20)
15
(.59)
--
--
50
(1.97)
M8 x 1.25
16
(.63)
21
(.83)
34
(1.34)
17
(.67)
50
(1.97)
M10 x 1.5
16
(.63)
21
(.83)
34
(1.34)
17
(.67)
--
--
60
(2.36)
M10 x 1.5
20
(.79)
25
(.98)
39
(1.54)
18
(.71)
60
(2.36)
M12 x 1.75
20
(.79)
25
(.98)
39
(1.54)
18
(.71)
Blank Type Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d4
h1
h2
GN 5335
AISI 303
Matte Finish
GN 5335.4
A4
Matte Finish
40
(1.57)
18
(.71)
30.5
(1.20)
15
(.59)
50
(1.97)
21
(.83)
34
(1.34)
17
(.67)
60
(2.36)
25
(.98)
39
(1.54)
18
(.71)