Inch and Metric Size, Aluminum
Hand Knobs
Tapped, Blind Bore, and Blank Type
GN 5336
GN 5336

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 5336
Specification
Information
Hand knob: Aluminum
Matte finish available in blank, metric and inch thread or
bore sizes
Polished finish available in metric thread or bore sizes
only as listed
Both dimensions, inch and metric, are interchangeable
for blank type

Call our sales staff for pricing and delivery on your modification requirements.
Hand knobs GN 5336 are forged; therefore, a close grain structure is maintained providing a high tensile strength and a smooth surface.
Casting flash is eliminated through high quality production techniques.
Special threads, bores or threaded studs in matte finish only, available upon request.
Tapped through bore in inch and metric sizes in matte finish only available upon request.


See our technical section for
bore sizes and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Tapped Table

Dimensions in:

inches
(millimeters)

Part Number
Matte Finish
d1
d2
Tapped
d4
tol. - .020"
h1
tol. - .040"
h2
t1
min.
1.57
(40)
1/4-20
.55
(14)
.98
(25)
.49
(12.5)
.59
(15)
5/16-18
1.97
(50)
5/16-18
.75
(19)
1.30
(33)
.63
(16)
.71
(18)
3/8-16
2.36
(60)
3/8-16
.83
(21)
1.57
(40)
.79
(20)
.87
(22)
1/2-13
2.76
(70)
1/2-13
1.02
(26)
1.81
(46)
.91
(23)
1.10
(28)
5/8-11
Blank Type Table

Dimensions in:

inches
(millimeters)

Part Number
Matte Finish
d1
d4
tol. - .020"
h1
.tol. - .040"
h2
1.57
(40)
.55
(14)
1.02
(26)
.49
(12.5)
1.97
(50)
.75
(19)
1.26
(32)
.63
(16)
2.36
(60)
.83
(21)
1.61
(41)
.39
(20)
2.76
(70)
1.02
(26)
1.85
(47)
.91
(23)
Metric Matte Finish Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3 H7
Blind Bore
d4
tol. - .0.5mm
h1
tol. - 1mm
h2
t1
min.
40
(1.57)
M6 x 1.0
 
14
(.55)
25
(.98)
12.5
(.49)
15
(.59)
M8 x 1.25
 
 
8
50
(1.97)
M8 x 1.25
 
19
(.75)
32
(1.26)
16
(.63)
18
(.71)
M10 x 1.5
 
 
10
60
(2.36)
M10 x 1.5
 
21
(.83)
40
(1.57)
20
(.39)
22
(.87)
M12 x 1.75
 
 
12
70
(2.76)
M12 x 1.75
 
26
(1.02)
46
(1.81)
23
(.91)
28
(1.10)
M16 x 2.0
 
 
16
Metric Polished Finish Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3 H7
Blind Bore
d4
tol. - .0.5mm
h1
tol. - 1mm
h2
t1
min.
40
(1.57)
M6 x 1.0
 
14
(.55)
25
(.98)
12.5
(.49)
15
(.59)
M8 x 1.25
 
 
8
50
(1.97)
M8 x 1.25
 
19
(.75)
32
(1.26)
16
(.63)
18
(.71)
M10 x 1.5
 
 
10
60
(2.36)
M10 x 1.5
 
21
(.83)
40
(1.57)
20
(.39)
22
(.87)
M12 x 1.75
 
 
12
70
(2.76)
M12 x 1.75
 
26
(1.02)
46
(1.81)
23
(.91)
28
(1.10)
M16 x 2.0
 
 
16