Inch and Metric Size, Stainless Steel
Triangular Knobs
Threaded Blind Bore Type
GN 5339.5

GN 5336


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 5336
Specification
Information

Hand knob: Stainless steel, European Standard 1.4308, matte shot-blasted finish (MT type) or highly polished finish (PL type)

Call our sales staff for pricing and delivery on your modification requirements.
GN 5339.5 stainless steel triangular knobs were specially designed for use on machinery in the food industry. The smooth and enclosed areas as well as the corner radii comply with the requirements of hygiene standards.
With an elegant ergonomical deisgn, these knobs also withstand a relatively high torque.
Version with convex top and sides in highly polished finish available upon request in certain minimum quantities.
Polished finish available for inch size tapped knobs upon request.
Other modifications, such as inch or metric tapped holes, blind or through bores, cross holes or set screw holes, available upon request.

See our technical section for
bore sizes and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Inch Tapped Table - Type E

Dimensions in:

inches
(millimeters)

Part Number

d1
d2
Thread
d4
h1~
h2~
t1
min.
1.26
(32)
10-32
.47
(12)
.83
(21)
.47
(12)
.39-.47
(10-12)
1/4-20
1.57
(40)
1/4-20
.55
(14)
1.02
(26)
.55
(14)
.47-.59
(12-15)
5/16-18
1.97
(50)
5/16-18
.71
(18)
1.30
(33)
.75
(19)
.59-.63
(15-16)
3/8-16
2.37
(60)
3/8-16
.79
(20)
1.61
(41)
.91
(23)
.71-.87
(18-22)
1/2-13
Metric Tapped or Blind Bore Table - Types E & C

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
Blind Bore
d4
h1~
h2~
t1
min.
Matte Finish
Polished Finish
32
(1.26)
M5 x .8
 
12
(.47)
21
(.83)
12
(.47)
10-12
(.39-.47)
M6 x 1.0
 
--
 
6
40
(1.57)
M6 x 1.0
 
14
(.55)
26
(1.02)
14
(.55)
12-15
(.47-.59)
M8 x 1.25
 
--
 
8
50
(1.97)
M8 x 1.25
 
18
(.71)
33
(1.30)
19
(.75)
15-16
(.59-.63)
M10 x 1.5
 
--
 
10
60
(2.36)
M10 x 1.5
 
20
(.79)
41
(1.61)
23
(.91)
18-22
(.71-.87)
M12 x 1.75
 
--
 
12
Metric Tapped Through Holes Table - Type D

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d4
h1~
h2~
t2
Matte Finish
Polished Finish
32
(1.26)
M6 x 1.0
12
(.47)
21
(.83)
12
(.47)
10
(.39)
40
(1.57)
M8 x 1.25
14
(.55)
26
(1.02)
14
(.55)
13
(.51)
50
(1.97)
M10 x 1.5
18
(.71)
33
(1.30)
19
(.75)
16
(.63)
60
(2.36)
M12 x 1.75
20
(.79)
41
(1.61)
23
(.91)
20
(.79)