Inch and Metric Size, Stainless Steel
Three Lobe Knobs
Blind Tapped, Blind Bore, Tapped Through, and Blank Types
GN 5345 /
GN 5345.4

GN 5336

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 5336
Specification
Information

Hand knob:
GN 5345 - Stainless steel, European Standard 1.4305 (American Standard 303), matte shot-blasted finish
GN 5345.4 - Stainless steel, A4 (American Standard 316L), matte shot-blasted finish

Type E - with tapped blind bore
Type C - with plain blind bore H7
Type D - with tapped through holes
Type A - blank

Call our sales staff for pricing and delivery on your modification requirements.
GN 5345 and 5345.4 stainless steel three lobe knobs have a smooth and sealed surface. They are particularly suitable for use where hygiene requirements are high. Their shape allows relatively high torques to be applied.
Polished finish available upon request.
Other modifications, such as inch or metric tapped holes, blind or through bores, cross holes or set screw holes, available upon request.

See our technical section for
bore sizes and tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 
Inch Tapped or Blind Bore Table - Types E & C

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Thread
d3
Blind Bore
d4
h1
h2
t1
min.
GN 5345
AISI 303
GN 5345.4
AISI 316L
1.57
(40)
1/4-20
 
.71
(18)
1.02
(26)
.59
(15)
.47
(12)
5345-40-5/16X18-E
Download the CAD
5345.4-40-5/16X18-E
Download the CAD
5/16-18
  .59
(15)
 
.313
.59
(15)
1.97
(50)
5/16-18
 
.83
(21)
1.18
(30)
.67
(17)
.59
(15)
5345-50-3/8X16-E
Download the CAD
5345.4-50-3/8X16-E
Download the CAD
3/8-16
  .71
(18)
 
.375
.71
(18)
2.37
(60)
3/8-16
 
.98
(25)
1.38
(35)
.71
(18)
.71
(18)
5345-60-1/2X13-E
Download the CAD
5345.4-60-1/2X13-E
Download the CAD
1/2-13
  .87
(22)
 
.500
.87
(22)
Metric Tapped or Blind Bore Table - Types E & C

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
Blind Bore
d4
h1
h2
t1
min.
GN 5345
AISI 303
GN 5345.4
AISI 316L
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
M12 x 1.75
  22
(.87)
 
12
22
(.87)
 
Metric Tapped Through Holes Table - Type D

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d4
h1
h2
t2
GN 5345
AISI 303
GN 5345.4
AISI 316L
40
(1.57)
M6 x 1.0
18
(.71)
26
(1.02)
15
(.59)
13
(.51)
M8 x 1.25
50
(1.97)
M8 x 1.25
21
(.83)
30
(1.18)
17
(.67)
16
(.63)
M10 x 1.5
60
(2.36)
M10 x 1.5
25
(.98)
35
(1.38)
18
(.71)
20
(.79)
M12 x 1.75
 
Metric Blank Type Table - Type A

Dimensions in:

millimeters
(inches)

Part Number
d1
d4
h1
h2
GN 5345
AISI 303
GN 5345.4
AISI 316L
40
(1.57)
18
(.71)
26
(1.02)
15
(.59)
50
(1.97)
21
(.83)
30
(1.18)
17
(.67)
60
(2.36)
25
(.98)
35
(1.38)
18
(.71)