Metric Size, Stainless Steel
Knurled Nuts
Tapped
GN 536
GN 420
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
Knob body: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), shot-blast matte finish (MT type) or highly polished finish (PL type)

The knurling design and lack of underside grooves of GN 536 knurled nuts makes them appropriate for hygienic applications.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Tapped
d3
h
k
t min.
Matte Finish
Polished Finish
20
(.79)
M5 x .8
14
(.55)
13
(.51)
8.5
(.33)
8
(.31)
24
(.94)
M6 x 1.0
16
(.63)
15
(.59)
10.5
(.41)
9
(.35)
28
(1.10)
M8 x 1.25
18
(.71)
17
(.67)
12.5
(.49)
10
(.39)