Metric Size, Phenolic Plastic
Star Knobs
With Steel Hub, Tapped and Blind Bore Types
GN 6335.1
GN 6335.1

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6335.1
Specification
Information
Hand knob: Black phenolic plastic (Duroplast PF), glossy finish
Insert: Zinc plated steel, molded-in

Call our sales staff for pricing and delivery on your modification requirements.
Star knobs GN 6335.1 with all steel hub have important advantages:
The face of the hub is exactly square to the bore and is in steel to prevent edge breakages.
Maximum heat resistance of phenolic plastic: 150°C (300°F).
Nylon plastic, star knobs with threaded stud, see
GN 6335.4-TE.
Special bores and threads larger than listed available upon request.
Other modifications such as cross holes and set screw holes also available upon request.
Special stud variations, either drilled and pinned or glued into place, available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3
Blind Bore
d4
h1
h2~
h3
t
min.
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
63
(2.48)
M12 x 1.75
 
20
(.79)
40
(1.57)
25
(.98)
14
(.55)
22
(.87)
 
10
 
12
80
(3.15)
M16 x 2.0
 
25
(.98)
50
(1.97)
30
(1.18)
17
(.67)
30
(1.18)
 
16