Metric Size, Nylon Plastic
Star Knobs
With Stainless Steel Hub, Tapped Type
GN 6335.2-NI

GN 6335.2


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 6335.2
Specification
Information

Hand knob: Matte black, glass filled nylon plastic
Hub: Stainless steel, European Standard 1.4305 (American Standard 303 series), molded-in

Call our sales staff for pricing and delivery on your modification requirements.
Star knobs GN 6335.2-NI with stainless steel hub have important advantages:
The face of the hub is exactly square to the bore and is made of stainless steel to prevent edge breakages.
Maximum heat resistance of nylon plastic: 110°C (230°F).
Nylon plastic star knobs with steel hub, see GN 6335.2.
Special inch or metric bores, threads and assembled stud variations available upon request.
Other modifications such as cross holes and set screw holes also available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d4
h1
h2
h3
t
min.
32
(1.26)
M6 x 1.0
12
(.47)
20
(.79)
12
(.47)
9
(.35)
12
(.47)
40
(1.57)
M8 x 1.25
14
(.55)
25
(.98)
13
(.51)
10
(.39)
14
(.55)
50
(1.97)
M10 x 1.5
18
(.71)
32
(1.26)
20
(.79)
12
(.47)
18
(.71)
63
(2.48)
M12 x 1.75
20
(.79)
40
(1.57)
25
(.98)
14
(.55)
22
(.87)